Hybrid cable for data transmission between tractor and accessory equipment. This cable connects tractors, combines, sprayers and other farm vehicles to their implements at the front and rear of the machine. The ISOBUS applications include: wheel sensors, auto steer and turnaround, GPS navigation, row guidance, equipment monitoring and sensors, video input, and well as fleet management to name a few.
HELUKABEL® ISOBUS PUR
Solutions for the agricultural industry

- Facts on HELUKABEL® ISOBUS PUR
-
- Durable connecting cable between tractor and accessory equipment
- Hybrid configuration
- Reliable data transmission due to optimum wire insulation
- Star quad design and break-away function according to ISO 11783-2
- Abrasion- and wear- resistant PUR-jacket
- Resistant to: UV radiation, weathering, microbes, ammonia, MUD acc. to IEC 61892-Annex D
- Structure of HELUKABEL® ISOBUS PUR
-
Conductor: bare copper conductor, finely stranded acc. to DIN VDE 0295 cl. 5 / IEC 60228 cl. 5
Stranding element:
4x0.5 mm2:
- Conductor Insulation: PP
- Conductor Colors: red, yellow, black, green (acc. to ISO 11783-2)
- Conductors stranded in star quad formation
- Wrapping with synthetic fleece
2x2.5 mm2:
- Conductor Insulation: PVC
- Conductor Colors: red, black
2x6/10/16 mm2:
- Conductor Insulation: PVC
- Conductor Colors: red, black
- Stranding: conductors with optimal lay-lengths, with filler elements
- Wrapping with fiber tape / synthetic fleece
- Outer Jacket: TPU
- Jacket Color: black (similar RAL9005)

APPLICATION:
The ISOBUS system is a robust hybrid cable used for agricultural vehicles and machines. Optimum performance materials enable long-term durability for deployment in agricultural technology. Customized construction solutions are available upon request.
Part No.: | Conductor No. x Nominal Cross-Sec. mm2 | Outer-Ø mm2 | Cu-no kg/km | Weight kg/km |
17001249 | 2x6 + 2x2.5 + 1x4x0.5 | 12.7 | 182.4 | 280 |
17001528 | 2x6 + 2x2.5 + 1x4x0.5 | 15.3 | 182.4 | 350 |
17001250 | 2x10 + 2x2.5 + 1x4x0.5 | 15.3 | 259.2 | 410 |
17001251 | 2x16 + 2x2.5 + 1x4x0.5 | 16.8 | 374.4 | 530 |