On request, different assembly variations, such as E2000, FC/PC, F-SMA or DIN, are also available. 8° or 9° diagonal cross sections are also manufactured with the corresponding plug types.
Part no.
End 1
End 2
Fibre type
Length
m
Unit
80983
ST
Multimode G50/125
2
10
803161
1
801175
3
801176
5
802442
Multimode G50/125 OM3
80636
Multimode G62.5/125
81043
Single-mode E9/125
803163
SC duplex
81053
803164
803165
802444
81054
81055
803162
81050
801177
801178
802443
81051
81052
803171
LC duplex
802543
803172
803173
803174
803175
803176
803169
802448
802545
803170
802446
802450
802452
803166
802447
803167
803168
802445
802449
802451
82013
MT-RJ
82014
82015
82011
82012
82016