Designation | No. of fibres | Fibre type | Fibre category | Number of fibres per core | Outer Ø app. mm | Max. tensile force N | Min. stat. bending radius mm | Caloric load app. MJ / m | Max. transverse pressure N / cm | Weight kg / km | Part no. | A-DF(ZN)2Y4Y | 2 | Multimode G50/125 | OM2 | 2 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80915 | A-DF(ZN)2Y4Y | 2 | Multimode G62.5/125 | OM1 | 2 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80927 | A-DF(ZN)2Y4Y | 2 | Single-mode E9/125 | ITU-T G.652 | 2 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80945 | A-DF(ZN)2Y4Y | 4 | Multimode G50/125 | OM2 | 4 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80735 | A-DF(ZN)2Y4Y | 4 | Multimode G62.5/125 | OM1 | 4 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80928 | A-DF(ZN)2Y4Y | 4 | Single-mode E9/125 | ITU-T G.652 | 4 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80895 | A-DF(ZN)2Y4Y | 8 | Multimode G50/125 | OM2 | 8 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80691 | A-DF(ZN)2Y4Y | 8 | Multimode G62.5/125 | OM1 | 8 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80809 | A-DF(ZN)2Y4Y | 8 | Single-mode E9/125 | ITU-T G.652 | 8 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80118 | A-DF(ZN)2Y4Y | 12 | Multimode G50/125 | OM2 | 12 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80627 | A-DF(ZN)2Y4Y | 12 | Multimode G62.5/125 | OM1 | 12 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80931 | A-DF(ZN)2Y4Y | 12 | Single-mode E9/125 | ITU-T G.652 | 12 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80947 | A-DF(ZN)2Y4Y | 24 | Multimode G50/125 | OM2 | 12 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80578 | A-DF(ZN)2Y4Y | 24 | Multimode G62.5/125 | OM1 | 12 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80576 | A-DF(ZN)2Y4Y | 24 | Single-mode E9/125 | ITU-T G.652 | 12 | 10,0 | 2700 | 100,0 | 6,10 | 400 | 90,0 | 80577 | A-DF(ZN)2Y4Y | 36 | Multimode G50/125 | OM2 | 12 | 10,0 | 2700 | 100,0 | 6,00 | 400 | 90,0 | 80672 | A-DF(ZN)2Y4Y | 36 | Multimode G62.5/125 | OM1 | 12 | 10,0 | 2700 | 100,0 | 6,00 | 400 | 90,0 | 80935 | A-DF(ZN)2Y4Y | 36 | Single-mode E9/125 | ITU-T G.652 | 12 | 10,0 | 2700 | 100,0 | 6,00 | 400 | 90,0 | 80950 | A-DF(ZN)2Y4Y | 48 | Multimode G50/125 | OM2 | 12 | 10,0 | 2700 | 100,0 | 6,00 | 400 | 90,0 | 80732 | A-DF(ZN)2Y4Y | 48 | Multimode G62.5/125 | OM1 | 12 | 10,0 | 2700 | 100,0 | 6,00 | 400 | 90,0 | 80936 | A-DF(ZN)2Y4Y | 48 | Single-mode E9/125 | ITU-T G.652 | 12 | 10,0 | 2700 | 100,0 | 6,00 | 400 | 90,0 | 80951 | A-DF(ZN)2Y4Y | 60 | Multimode G50/125 | OM2 | 12 | 10,0 | 2700 | 100,0 | 5,80 | 400 | 90,0 | 80920 | A-DF(ZN)2Y4Y | 60 | Multimode G62.5/125 | OM1 | 12 | 10,0 | 2700 | 100,0 | 5,80 | 400 | 90,0 | 80938 | A-DF(ZN)2Y4Y | 72 | Multimode G50/125 | OM2 | 12 | 10,5 | 2700 | 105,0 | 5,80 | 400 | 95,0 | 80921 | A-DF(ZN)2Y4Y | 72 | Multimode G62.5/125 | OM1 | 12 | 10,5 | 2700 | 105,0 | 5,80 | 400 | 95,0 | 80939 | A-DF(ZN)2Y4Y | 72 | Single-mode E9/125 | ITU-T G.652 | 12 | 10,5 | 2700 | 105,0 | 5,80 | 400 | 95,0 | 80954 | A-DF(ZN)2Y4Y | 84 | Multimode G50/125 | OM2 | 12 | 11,0 | 3000 | 110,0 | 8,40 | 400 | 110,0 | 80922 | A-DF(ZN)2Y4Y | 84 | Multimode G62.5/125 | OM1 | 12 | 11,0 | 3000 | 110,0 | 8,40 | 400 | 110,0 | 80940 | A-DF(ZN)2Y4Y | 84 | Single-mode E9/125 | ITU-T G.652 | 12 | 11,0 | 3000 | 110,0 | 8,40 | 400 | 110,0 | 80955 | A-DF(ZN)2Y4Y | 96 | Multimode G50/125 | OM2 | 12 | 11,5 | 3000 | 115,0 | 7,20 | 400 | 120,0 | 80923 | A-DF(ZN)2Y4Y | 96 | Multimode G62.5/125 | OM1 | 12 | 11,5 | 3000 | 115,0 | 7,20 | 400 | 120,0 | 80941 | A-DF(ZN)2Y4Y | 96 | Single-mode E9/125 | ITU-T G.652 | 12 | 11,5 | 3000 | 115,0 | 7,20 | 400 | 120,0 | 80956 | A-DF(ZN)2Y4Y | 144 | Multimode G50/125 | OM2 | 12 | 14,5 | 3000 | 145,0 | 10,40 | 400 | 180,0 | 80926 | A-DF(ZN)2Y4Y | 144 | Multimode G62.5/125 | OM1 | 12 | 14,5 | 3000 | 145,0 | 10,40 | 400 | 180,0 | 80944 | A-DF(ZN)2Y4Y | 144 | Single-mode E9/125 | ITU-T G.652 | 12 | 14,5 | 3000 | 145,0 | 10,40 | 400 | 180,0 | 80959 | |