Designation | No. of fibres | Fibre type | Fibre category | Number of fibres per core | Outer Ø app. mm | Max. tensile force N | Min. stat. bending radius mm | Caloric load app. MJ / m | Max. transverse pressure N / cm | Weight kg / km | Part no. | A-DQ(ZN)B2Y | 2 | Multimode G50/125 | OM2 | 2 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80196 | A-DQ(ZN)B2Y | 2 | Multimode G62.5/125 | OM1 | 2 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80212 | A-DQ(ZN)B2Y | 2 | Single-mode E9/125 | ITU-T G.652 | 2 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80180 | A-DQ(ZN)B2Y | 4 | Multimode G50/125 | OM2 | 4 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80197 | A-DQ(ZN)B2Y | 4 | Multimode G62.5/125 | OM1 | 4 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80213 | A-DQ(ZN)B2Y | 4 | Single-mode E9/125 | ITU-T G.652 | 4 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80181 | A-DQ(ZN)B2Y | 6 | Multimode G50/125 | OM2 | 6 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80198 | A-DQ(ZN)B2Y | 6 | Multimode G62.5/125 | OM1 | 6 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80214 | A-DQ(ZN)B2Y | 6 | Single-mode E9/125 | ITU-T G.652 | 6 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80182 | A-DQ(ZN)B2Y | 8 | Multimode G50/125 | OM2 | 8 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80199 | A-DQ(ZN)B2Y | 8 | Multimode G62.5/125 | OM1 | 8 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80215 | A-DQ(ZN)B2Y | 8 | Single-mode E9/125 | ITU-T G.652 | 8 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80183 | A-DQ(ZN)B2Y | 12 | Multimode G50/125 | OM2 | 12 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80201 | A-DQ(ZN)B2Y | 12 | Multimode G62.5/125 | OM1 | 12 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80217 | A-DQ(ZN)B2Y | 12 | Single-mode E9/125 | ITU-T G.652 | 12 | 10,0 | 2500 | 160,0 | 1,60 | 300 | 85,0 | 80185 | A-DQ(ZN)B2Y | 16 | Multimode G50/125 | OM2 | 16 | 10,0 | 2500 | 180,0 | 1,80 | 300 | 95,0 | 80202 | A-DQ(ZN)B2Y | 16 | Multimode G62.5/125 | OM1 | 16 | 10,0 | 2500 | 180,0 | 1,80 | 300 | 95,0 | 80218 | A-DQ(ZN)B2Y | 16 | Single-mode E9/125 | ITU-T G.652 | 16 | 10,0 | 2500 | 180,0 | 1,80 | 300 | 95,0 | 80186 | A-DQ(ZN)B2Y | 24 | Multimode G50/125 | OM2 | 24 | 10,0 | 2500 | 180,0 | 1,80 | 300 | 95,0 | 80204 | A-DQ(ZN)B2Y | 24 | Multimode G62.5/125 | OM1 | 24 | 10,0 | 2500 | 180,0 | 1,80 | 300 | 95,0 | 80220 | A-DQ(ZN)B2Y | 24 | Single-mode E9/125 | ITU-T G.652 | 24 | 10,0 | 2500 | 180,0 | 1,80 | 300 | 95,0 | 80187 | |