Designation | No. of fibres | Fibre type | Fibre category | Number of fibres per core | Outer Ø app. mm | Max. tensile force N | Min. stat. bending radius mm | Caloric load app. MJ / m | Max. transverse pressure N / cm | Weight kg / km | Part no. | A/I-DQ(ZN)BH | 4 | Multimode G50/125 | OM2 | 4 | 7,5 | 1500 | 150,0 | 1,10 | 200 | 55,0 | 82792 | A/I-DQ(ZN)BH | 4 | Multimode G62.5/125 | OM1 | 4 | 7,5 | 1500 | 150,0 | 1,10 | 200 | 55,0 | 82796 | A/I-DQ(ZN)BH | 4 | Single-mode E9/125 | ITU-T G.652 | 4 | 7,5 | 1500 | 150,0 | 1,10 | 200 | 55,0 | 82800 | A/I-DQ(ZN)BH | 6 | Multimode G50/125 | OM2 | 6 | 7,5 | 1500 | 150,0 | 1,10 | 200 | 55,0 | 82793 | A/I-DQ(ZN)BH | 6 | Multimode G62.5/125 | OM1 | 6 | 7,5 | 1500 | 150,0 | 1,10 | 200 | 55,0 | 82797 | A/I-DQ(ZN)BH | 6 | Single-mode E9/125 | ITU-T G.652 | 6 | 7,5 | 1500 | 150,0 | 1,10 | 200 | 55,0 | 82801 | A/I-DQ(ZN)BH | 8 | Multimode G50/125 | OM2 | 8 | 7,5 | 1500 | 150,0 | 1,10 | 200 | 55,0 | 82794 | A/I-DQ(ZN)BH | 8 | Multimode G62.5/125 | OM1 | 8 | 7,5 | 1500 | 150,0 | 1,10 | 200 | 55,0 | 82798 | A/I-DQ(ZN)BH | 8 | Single-mode E9/125 | ITU-T G.652 | 8 | 7,5 | 1500 | 150,0 | 1,10 | 200 | 55,0 | 82802 | A/I-DQ(ZN)BH | 12 | Multimode G50/125 | OM2 | 12 | 7,5 | 1500 | 150,0 | 1,10 | 200 | 55,0 | 82795 | A/I-DQ(ZN)BH | 12 | Multimode G62.5/125 | OM1 | 12 | 7,5 | 1500 | 150,0 | 1,10 | 200 | 55,0 | 82799 | A/I-DQ(ZN)BH | 12 | Single-mode E9/125 | ITU-T G.652 | 12 | 7,5 | 1500 | 150,0 | 1,10 | 200 | 55,0 | 82803 | A/I-DQ(ZN)BH | 24 | Multimode G50/125 | OM2 | 24 | 8,5 | 1500 | 170,0 | 1,40 | 200 | 75,0 | 802143 | A/I-DQ(ZN)BH | 24 | Multimode G62.5/125 | OM1 | 24 | 8,5 | 1500 | 170,0 | 1,40 | 200 | 75,0 | 802144 | A/I-DQ(ZN)BH | 24 | Single-mode E9/125 | ITU-T G.652 | 24 | 8,5 | 1500 | 170,0 | 1,40 | 200 | 75,0 | 802145 | |