Designation | No. of fibres | Fibre type | Fibre category | Number of fibres per core | Outer Ø app. mm | Max. tensile force N | Min. stat. bending radius mm | Caloric load app. MJ / m | Max. transverse pressure N / cm | Weight kg / km | Part no. | A/I-VQ(ZN)BH | 4 | Multimode G50/125 | OM2 | 1 | 6,1 | 2000 | 90,0 | 0,35 | 40 | 40,0 | 82804 | A/I-VQ(ZN)BH | 4 | Multimode G62.5/125 | OM1 | 1 | 6,1 | 2000 | 90,0 | 0,35 | 40 | 40,0 | 82809 | A/I-VQ(ZN)BH | 4 | Single-mode E9/125 | ITU-T G.652 | 1 | 6,1 | 2000 | 90,0 | 0,35 | 40 | 40,0 | 82814 | A/I-VQ(ZN)BH | 6 | Multimode G50/125 | OM2 | 1 | 6,6 | 2000 | 100,0 | 0,41 | 40 | 47,0 | 82805 | A/I-VQ(ZN)BH | 6 | Multimode G62.5/125 | OM1 | 1 | 6,6 | 2000 | 100,0 | 0,41 | 40 | 47,0 | 82810 | A/I-VQ(ZN)BH | 6 | Single-mode E9/125 | ITU-T G.652 | 1 | 6,6 | 2000 | 100,0 | 0,41 | 40 | 47,0 | 82815 | A/I-VQ(ZN)BH | 8 | Multimode G50/125 | OM2 | 1 | 6,6 | 2000 | 100,0 | 0,43 | 40 | 51,0 | 82806 | A/I-VQ(ZN)BH | 8 | Multimode G62.5/125 | OM1 | 1 | 6,6 | 2000 | 100,0 | 0,43 | 40 | 51,0 | 82811 | A/I-VQ(ZN)BH | 8 | Single-mode E9/125 | ITU-T G.652 | 1 | 6,6 | 2000 | 100,0 | 0,43 | 40 | 51,0 | 82816 | A/I-VQ(ZN)BH | 12 | Multimode G50/125 | OM2 | 1 | 8,3 | 3000 | 125,0 | 0,71 | 40 | 70,0 | 82808 | A/I-VQ(ZN)BH | 12 | Multimode G62.5/125 | OM1 | 1 | 8,3 | 3000 | 125,0 | 0,71 | 40 | 70,0 | 82813 | A/I-VQ(ZN)BH | 12 | Single-mode E9/125 | ITU-T G.652 | 1 | 8,3 | 3000 | 125,0 | 0,71 | 40 | 70,0 | 82818 | |