Designation | Number of fibres | Fibre type | Number of fibres per core | Span width m | Max. tensile force kN | Additional load daN / m | Min. stat. bending radius mm | Outer Ø app. mm | Weight kg / km | Part no. | ADSS 9 | 12 | Single-mode E9/125 | 4 | 150 | 9 | 0,5 | 410 | 13,6 | 135 | 82390 | ADSS 9 | 24 | Single-mode E9/125 | 4 | 150 | 9 | 0,5 | 410 | 13,6 | 137 | 82391 | ADSS 9 | 36 | Single-mode E9/125 | 6 | 150 | 9 | 0,5 | 470 | 15,6 | 177 | 82392 | ADSS 9 | 48 | Single-mode E9/125 | 8 | 150 | 9 | 0,5 | 470 | 15,6 | 178 | 82393 | ADSS 9 | 60 | Single-mode E9/125 | 12 | 150 | 9 | 0,5 | 450 | 15,0 | 161 | 82394 | ADSS 9 | 144 | Single-mode E9/125 | 12 | 150 | 9 | 0,5 | 630 | 20,8 | 316 | 82395 | | ADSS 16 | 12 | Single-mode E9/125 | 4 | 350 | 16 | 0,3 | 430 | 14,4 | 162 | 82396 | ADSS 16 | 24 | Single-mode E9/125 | 4 | 350 | 16 | 0,3 | 430 | 14,4 | 165 | 82397 | ADSS 16 | 36 | Single-mode E9/125 | 6 | 350 | 16 | 0,3 | 500 | 16,4 | 200 | 82398 | ADSS 16 | 48 | Single-mode E9/125 | 8 | 350 | 16 | 0,3 | 500 | 16,4 | 201 | 82399 | ADSS 16 | 60 | Single-mode E9/125 | 12 | 350 | 16 | 0,3 | 480 | 15,8 | 184 | 82400 | ADSS 16 | 144 | Single-mode E9/125 | 12 | 350 | 16 | 0,3 | 650 | 21,6 | 333 | 82401 | | ADSS 35 | 12 | Single-mode E9/125 | 4 | 700 | 35 | 0,35 | 520 | 17,2 | 198 | 82402 | ADSS 35 | 24 | Single-mode E9/125 | 4 | 700 | 35 | 0,35 | 520 | 17,2 | 200 | 82403 | ADSS 35 | 36 | Single-mode E9/125 | 6 | 700 | 35 | 0,35 | 580 | 19,2 | 240 | 82404 | ADSS 35 | 48 | Single-mode E9/125 | 8 | 700 | 35 | 0,35 | 580 | 19,2 | 241 | 82405 | ADSS 35 | 60 | Single-mode E9/125 | 12 | 700 | 35 | 0,35 | 560 | 18,6 | 227 | 82406 | ADSS 35 | 144 | Single-mode E9/125 | 12 | 700 | 35 | 0,35 | 730 | 24,4 | 381 | 82407 | |