801772 | RJ45 plug 8 pole Category 6, TM21 black | black | 10 |
801686 | RJ45 plug 8 pole Category 5, TM11 grey | grey | 10 |
82852 | RJ-45 AP-frame | Pure White similar to RAL 9010 | 5 |
82695 | RJ-45 AP-frame cat.5 socket | Pearl White similar to RAL 1013 | 5 |
800260 | central plate 80x80 UP-socket | Pure White similar to RAL 9010 | 10 |