PAAR-TRONIC-CY-CY (LiYCY-CY)

meter marking, EMC-preffered type

Logo Image
Produktfoto
Technical data
  • Special PVC data transmission cable
    in reference to DIN VDE 0812 and 0814
  • Temperature range
    flexing  -5°C  to  +80°C
    fixed installation  -40°C  to  +80°C
  • Operating peak voltage
    (not for heavy current installation purposes)
    0,14 mm²  max. 350 V
    ≥ 0,25 mm²  max. 500 V
  • Test voltage
    0,14 mm²  1200 V
    ≥ 0,25 mm²  2000 V
  • Breakdown voltage
    0,14 mm²  2400 V
    ≥ 0,25 mm²  4000 V
  • Mutual capacitance  at 800 Hz
    core/core  0.14 mm²  147 pF/m
    core/core  0.25 mm²  152 pF/m
    core/screen  0.14 mm²  220 pF/m
    core/screen  0.25 mm²  263 pF/m
  • Coupling
    250 pF/100 m/1 kHz
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 12x outer Ø
    fixed installation 6x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5
  • Conductor construction:
    0,14 mm² = 18x0,1 mm
    0,25 mm² = 14x0,15 mm
    0,34 mm² = 7x0,25 mm
  • Core insulation of special PVC
    compound type TI2 acc. to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification (pair) to DIN 47100
  • Cores stranded in pairs with
    optimal lay length
  • Pairs screened individually, tinned copper,
    coverage approx. 85%
  • Special PVC coating over individual screened
    pairs all pairs-CY stranded together
  • Foil wrapping
  • Overall braid-screening, tinned copper
    coverage approx. 85%
  • Outer sheath of special PVC
    compound type TM2 acc. to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • As of 0.75 mm² cross section see
    type  EDV-PiMF-CY.
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
As a control and signal cable in electronics, instrumentation and control technology. Interference free transmission of data signals from peripheral devices to information storage. Excellent connecting cable for mixing console, studio equipment, measuring and control technology. Reliable in process control, in machining centers and safety engineering systems. These cables with copper screening are suitable for interference free data and signal transmission in the measurement, control and regulation technology.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

21065

2 x 2 x 0,14

7,6

31,0

95,0

26

21066

3 x 2 x 0,14

8,4

34,0

105,0

26

21067

4 x 2 x 0,14

9,9

45,0

140,0

26

21068

5 x 2 x 0,14

10,4

58,0

160,0

26

21069

6 x 2 x 0,14

11,0

67,0

185,0

26

21070

7 x 2 x 0,14

11,0

78,0

230,0

26

21071

8 x 2 x 0,14

12,0

97,0

245,0

26

21072

9 x 2 x 0,14

13,0

101,0

280,0

26

21073

10 x 2 x 0,14

14,1

108,0

325,0

26

21074

12 x 2 x 0,14

15,2

134,0

380,0

26

21075

16 x 2 x 0,14

16,7

179,0

440,0

26

21076

20 x 2 x 0,14

18,4

225,0

520,0

26

21077

2 x 2 x 0,25

8,6

62,0

125,0

24

21078

3 x 2 x 0,25

9,3

78,2

140,0

24

21079

4 x 2 x 0,25

10,4

124,1

205,0

24

21080

5 x 2 x 0,25

12,1

137,6

230,0

24

21081

6 x 2 x 0,25

13,9

148,1

275,0

24

21082

7 x 2 x 0,25

13,9

159,1

295,0

24

21083

8 x 2 x 0,25

14,2

178,7

330,0

24

21084

10 x 2 x 0,25

15,9

213,9

420,0

24

21085

12 x 2 x 0,25

17,0

238,3

465,0

24

21086

16 x 2 x 0,25

19,8

291,4

590,0

24

21087

20 x 2 x 0,25

21,2

325,0

620,0

24

21088

24 x 2 x 0,25

24,0

367,5

690,0

24

21089

32 x 2 x 0,25

26,5

588,0

785,0

24

21090

48 x 2 x 0,25

31,6

840,5

970,0

24

21091

2 x 2 x 0,34

9,5

73,1

139,0

22

21092

3 x 2 x 0,34

10,5

88,1

157,0

22

21093

4 x 2 x 0,34

11,3

137,2

213,0

22

21094

6 x 2 x 0,34

13,9

174,8

308,0

22

21095

8 x 2 x 0,34

15,4

247,2

385,0

22

21096

10 x 2 x 0,34

17,6

288,7

433,0

22

21097

12 x 2 x 0,34

18,3

321,0

495,0

22

21098

14 x 2 x 0,34

19,6

388,4

600,0

22

21099

16 x 2 x 0,34

20,9

425,5

637,0

22

21100

24 x 2 x 0,34

26,1

577,1

781,0

22

21101

2 x 2 x 0,5

10,4

83,1

143,0

20

21102

3 x 2 x 0,5

11,7

106,4

179,0

20

21103

4 x 2 x 0,5

13,1

158,0

241,0

20

21104

6 x 2 x 0,5

15,6

201,4

319,0

20

21105

8 x 2 x 0,5

16,4

311,5

441,0

20

21106

10 x 2 x 0,5

20,6

334,5

464,0

20

21107

12 x 2 x 0,5

21,5

394,1

529,0

20

21108

14 x 2 x 0,5

21,6

446,0

641,0

20

21109

16 x 2 x 0,5

23,8

501,2

694,0

20

21110

24 x 2 x 0,5

28,4

712,4

930,0

20