resistant to a multitude of
fuels
mineral oils
greases
weak bases
weak acids
Additional seal increases protection classification to IP 65.
Recommended storage:
Storage temperature +20°C +/5°C
Humidity from 55% to 75%
Jumbo sealing set:
Set contains 1 x O-ring and 1 x cellular rubber seal
JUMBO-FP
One-piece straight flange connection.
Suitable for parallel-coiled HELUcond Jumbo protection tubes.
Part no.
Colour
Suitable for ND
Unit
Net EUR/100 items at a purchase of
up to 100
101 - 500
501 - 1000
90406
black
1
o. r.
90407